I/O module - IB L2 BOX 24 DO 4/4 M12-2A - 2732347

The illustration shows version IB L2 BOX 24 DIO 2/2/4 M12-2A

Digital output module, 4 digital outputs, 24 V DC, 2 A, 3-wire connection method, IP65/67 protection

Price:

Overview

Technical data

Accessories

Downloads

Product Description

The digital INTERBUS-Loop 2 input/output modules with IP67 protection make it possible to connect digital sensors and actuators to INTERBUS-Loop 2 using M12 connectors.
The module is linked to INTERBUS-Loop 2 like the supply voltage, using the QUICKON fast connection system.

Key Commercial Data

Orderkey 2732347
Packing unit 1 pc
Note Made to Order (non-returnable)
GTIN 4017918171360
Weight per Piece (excluding packing) 231.200 g
Custom tariff number 85371098

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2016

Innovations for your success – experience them now.

HIGHLIGHTS 2016 – innovations for your success
Discover the HIGHLIGHTS

mGuard Cyber Security on Twitter

Follow us! Get the latest information about cyber security, remote services, and much more.

mGuard Cyber Security on Twitter
mGuard Cyber Security on Twitter
  • Create PDF
  • Recommend
  • Feedback