I/O module - IBS IP CDIO/R 24-12/4/8 - 2730064

The illustration shows version IBS IP CDIO/R 24-8

Digital input/output module, for use on robots, IP65 protection, 12 inputs, 24 V DC, 4-wire connection method and 4 outputs, 24 V DC, 0.5 A/2 A, 3-wire connection method

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Product Description

The IBS IP CDIO/R 24... modules are available as an input/output unit for the robot concept. The metal housing allows them to be used in welding applications. The module can be used directly on the welding transformer if it is mounted on a terminal box. The modules are connected via a 17-pin circular connector. In addition to the INTERBUS and power supply lines, this connector also carries two further signal lines for constant current regulation (CCR) and for secondary circuit monitoring (SCM). These signals are looped in on the underside of the .../SF devices and are needed at the welding current controller for control and monitoring tasks. Two module types are available: The IBS IP CDIO/R 24-8 ... module has 8 channels that can be used either as inputs or as outputs. The IBS IP CDIO/R 24-12/4/8 .. module has 12 inputs and 4 outputs.

Your advantages

  • 12 digital inputs
  • 4 digital outputs
  • Diagnostic and status indicators

Key Commercial Data

Orderkey 2730064
Packing unit 1 pc
GTIN 4017918437329
Weight per Piece (excluding packing) 800.000 g
Custom tariff number 85176200

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback