Bus coupler - IBS ST ZF 24 BKRB-LKDIO8/8/3LK - 2726052

The illustration shows version IBS ST 24 BK-RB-T DIO 8/8/3-LK

INTERBUS-ST I/O bus terminal module, FO connection, 8 digital inputs, 8 digital outputs, 500 mA, additionally with fiber-optic remote bus branch, IP20 protection, consisting of: Terminal part with spring-cage connection and module electronics



Technical data



Product Description

INTERBUS ST bus terminal modules with additional interfaces (I/O)
In addition to the actual bus terminal module functions, 8 digital inputs and 8 digital outputs are integrated into the INTERBUS input/output bus terminal modules. On top of this, the modules can be extended by up to four INTERBUS-ST input/output modules. All the bus terminal module functions, such as switching of the input/output modules from the INTERBUS network remain available without restrictions.
This bus terminal module is particularly suitable for use in applications for which very little space is available, or where only a few input/output points are required.
The IBS ST 24 BK DIO 8/8/3-T or -LK modules provide the option of assigning inputs and outputs either by screw terminal blocks in the termination block, or using an FLK system connector. This permits the ELR 319 electronic load relay or VARIOFACE input/output modules to be connected simply using 14-pos. FLK connectors.
The IBS ST 24 BK RB-T or IBS ST 24 BK RB-LK modules have an additional remote bus branch. This remote bus branch has the same restrictions regarding structure as any remote bus. All devices with remote bus interface can be linked in here.
All INTERBUS bus terminal modules make it possible to individually ebnable/disable the additional bus interfaces. To some extent, they perform the role of two bus terminal modules in the INTERBUS system and are also treated as such in the address lists and configuring software (CMD).
Note: When configuring buses branching off from the bus terminal modules, please observe the topology supported by INTERBUS controller boards.

Key Commercial Data

Orderkey 2726052
Packing unit 1 pc
Note Made to Order (non-returnable)
GTIN 4017918154189
Weight per Piece (excluding packing) 648.200 g
Custom tariff number 85389091


Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324


Innovations for your success – experience them now.

HIGHLIGHTS 2016 – innovations for your success
Discover the HIGHLIGHTS

Simply safe

Connectors and connection systems for AC and DC.

Complete solution for photovoltaics
Find out more
  • Create PDF
  • Recommend
  • Feedback