I/O module - IB ST ZF 24 BAI 8/I - 2721235

The illustration shows version IB ST 24 BAI 8/U

INTERBUS-ST analog input module, 8 inputs, 0 to 10 V, 0 to 5 V, 0 to 25 V, 0 to 50 V, IP20 protection, consisting of: Terminal part with spring-cage connection and module electronics

Price:

Overview

Technical data

Accessories

Downloads

Product Description

INTERBUS ST standard analog input modules
The wide range of INTERBUS analog input modules makes it possible to choose the ideal product for a variety of applications.
All commercially available analog standard sensors with voltage or current signals can be connected. Particular features of the INTERBUS analog input modules are:
- High accuracy of measurement
- Extremely rapid acquisition of measurement values
- Very good interference and common mode suppression
- A constant voltage source for the connection of passive sensors
Moreover, a host of measures guarantee a high standard of operational reliability, even under extreme industrial environmental conditions. In addition to integrated safety systems, such as:
- Watchdog monitoring of the processor, or
- Monitoring the supply voltage, in particular, comprehensive EMC measures, for example, a new shielding concept.
There is a separate shield connection option for each input, without extra external wiring necessary. The connection to protective earth ground is created automatically when the module is snapped onto the DIN rail.
All the typical advantages of INTERBUS ST handling, such as multi-wire connection method and plug-in electronics are available.

Your advantages

  • Standard signal types (voltage and current)
  • 8 analog current inputs
  • Connection of sensors in 2-wire technology
  • Temperature measurement modules

Key Commercial Data

Orderkey 2721235
Packing unit 1 pc
Note Made to Order (non-returnable)
GTIN 4017918140458
Weight per Piece (excluding packing) 600.000 g
Custom tariff number 85389091

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2016

Innovations for your success – experience them now.

HIGHLIGHTS 2016 – innovations for your success
Discover the HIGHLIGHTS

mGuard Cyber Security on Twitter

Follow us! Get the latest information about cyber security, remote services, and much more.

mGuard Cyber Security on Twitter
mGuard Cyber Security on Twitter
  • Create PDF
  • Feedback