Termination board - IBS S5 100 SL-T - 2719755

Termination board

Price:

Overview

Technical data

Accessories

Downloads

Product Description

INTERBUS slave controller boards for Siemens SIMATIC‚ S5-90/95U and 100U PLCs
The slave remote interface IBS S5 100 SL-T can be used to integrate the SIMATIC S5 90U/95U and 100U PLCs in an INTERBUS network. The board is connected as with a SIMATIC bus module via a flat-ribbon cable. The desired data width is set using a switch.
Upon connection, the board exchanges data with the INTERBUS network through the I/O range of the PLC.
Special features include:
- Variable data width
- Separate power supply
- Diagnostic displays
- Mounting on the DIN rail

Key Commercial Data

Orderkey 2719755
Packing unit 1 pc
Note Made to Order (non-returnable)
GTIN 4017918132279
Weight per Piece (excluding packing) 316.900 g
Custom tariff number 85389091

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2016

Innovations for your success – experience them now.

HIGHLIGHTS 2016 – innovations for your success
Discover the HIGHLIGHTS

mGuard Cyber Security on Twitter

Follow us! Get the latest information about cyber security, remote services, and much more.

mGuard Cyber Security on Twitter
mGuard Cyber Security on Twitter
  • Create PDF
  • Feedback