Component terminal block - UDK 4-ILA/RD-GN - 2718235

The figure shows a version of the article

Component terminal block, Connection method: Screw connection, Cross section: 0.2 mm² - 6 mm², AWG: 24 - 10, Nominal current: 0.5 A, Nominal voltage: 500 V, Length: 63.5 mm, Width: 6.2 mm, Color: black, Assembly: NS 35/7,5, NS 35/15, NS 32

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Key Commercial Data

Orderkey 2718235
Packing unit 50 pc
Note Made to Order (non-returnable)
GTIN 4017918241995
Weight per Piece (excluding packing) 16.900 g
Custom tariff number 85318095

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2016

Innovations for your success – experience them now.

HIGHLIGHTS 2016 – innovations for your success
Discover the HIGHLIGHTS

mGuard Cyber Security on Twitter

Follow us! Get the latest information about cyber security, remote services, and much more.

mGuard Cyber Security on Twitter
mGuard Cyber Security on Twitter
  • Create PDF
  • Feedback