FO converters - PSI-MOS-RS422/FO 850 T - 2708397

FO converter with integrated optical diagnostics, alarm contact, for RS-422/RS-485 4-wire/INTERBUS up to 2 Mbps, T-coupler with two FO interfaces (BFOC), 850 nm, for PCF/fiberglass cable (multimode)

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Supply voltage routed through via DIN rail connectors
  • Connections can be plugged in using a COMBICON screw terminal block
  • Redundant power supply possible by means of optional system power supply unit
  • High-quality electrical isolation between all interfaces (INTERBUS // fiber optic ports // power supply // DIN rail connector)
  • Approved for use in zone 2
  • Integrated optical diagnostics for continuous monitoring of fiber optic paths
  • Intrinsically safe fiber optic interface (Ex op is) for direct connection to devices in zone 1
  • Floating switch contact for leading alarm generation in relation to critical fiber optic paths
  • Automatic data rate detection for all data rates up to 2 Mbps
Logo Logo Logo Logo

Key Commercial Data

Orderkey 2708397
Packing unit 1 pc
Catalog page Page 351 (C-8-2015)
GTIN 4017918974091
Weight per Piece (excluding packing) 209.580 g
Custom tariff number 85176200

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Feedback