Electronic housing - UM 72-PROFIL 235CM BK - 2707301

No picture available

Drawn section panel mounting base, with a constructional width of 72 mm and a fixed length of 235 cm

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

  • Fast assembly on standard NS 35 or NS 32 DIN rails
  • Inexpensive as a result of reducing the number of separate housing parts
  • Wide range of options for external conductor connection
  • Flexible size and shape
  • High degree of mechanical stability by screwing the lateral elements to the profile
  • The modules can be marked with Phoenix Contact marking material using the marking grooves in the press-drawn section

Key Commercial Data

Orderkey 2707301
Packing unit 1 pc
GTIN 4017918897987
Weight per Piece (excluding packing) 520.000 g
Custom tariff number 39162000

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2017

Solutions for the digital future – experience them now.

HIGHLIGHTS 2017 from Phoenix Contact
Discover the HIGHLIGHTS

1.5 billion contacts like this

Push-in connection technology – only from Phoenix Contact.

Push-in connection technology
Find out more
  • Create PDF
  • Recommend
  • Feedback