new

LED machine light - PLD M 160 W-95/105 1176 - 2702479

LED machine light, 24 V DC, Degree of protection IP67, Emission angle 95 °/105 °, Color temperature  5800 K, Length 1176 mm, Connecting cable length approx. 3 m, Light housing: Anodized aluminum, Light cover: Satined acrylic, pivoting, including mounting accessories

Price:

Overview

Technical data

Approvals

Downloads

Product Description

This LED machine light is designed to provide illumination inside or on machinery.
Due to the narrow design, it can be mounted even where space is at a premium.
In the light holder supplied, the light can swivel and the lighting can therefore be optimally aligned.
The satin-finished plastic cover prevents glare for the machine operator.

Your advantages

  • Narrow design enables mounting even in confined spaces
  • Ready to connect by means of punched-on 3 m supply line
  • Focused illumination, thanks to swivel action
  • IP67 protection enables use even in wet environments
  • ETL approval permits use on the North American market
  • Particularly economical thanks to energy-efficient LED technology and an LED service life of at least 50,000 h

Key Commercial Data

Orderkey 2702479
Packing unit 1 pc
GTIN 4055626228372
Weight per Piece (excluding packing) 1,000.000 g
Custom tariff number 94054099

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback