Transformer terminal block - TRKSD 4 OG - 2702319

The illustration shows versions TRKS 4 and TRKDSD 4 in orange

Transformer terminal block, Connection method: Screw connection, Length: 32.9 mm, Width: 15 mm, Height: 19.2 mm, Color: orange, Mounting type: DIN rail, Coil snap-in device

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Key Commercial Data

Orderkey 2702319
Packing unit 50 pc
Catalog page Page 316 (CL-2002)
GTIN 4017918060688
Weight per Piece (excluding packing) 7.630 g
Custom tariff number 85369010

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2016

Innovations for your success – experience them now.

HIGHLIGHTS 2016 – innovations for your success
Discover the HIGHLIGHTS

mGuard Cyber Security on Twitter

Follow us! Get the latest information about cyber security, remote services, and much more.

mGuard Cyber Security on Twitter
mGuard Cyber Security on Twitter
  • Create PDF
  • Recommend
  • Feedback