An error occured while your request was computed

Overview

Technical data

Accessories

Approvals

Downloads

Product Description

The terminal is designed for use within an Inline station.
It has one floating SPDT relay contact.
The terminal is suitable for switching inductive and capacitive loads.
The terminal can be used in the PELV area and in the AC area.

For switching voltages below 12 V or currents below 100 mA, please use the IB IL 24/230 DOR 1/W terminal.
- Safe isolation according to EN 50178
- Floating connection for one actuator
- Nominal current at the output: 2.2 A
- Total current of the terminal: 2.6 A

Your advantages

  • Safe isolation
  • Floating connection for one actuator
  • Diagnostic and status indicators
Logo

Key Commercial Data

Orderkey 2702245
Packing unit 1 pc
Note Made to Order (non-returnable)
GTIN 4055626056838
Weight per Piece (excluding packing) 76.400 g
Custom tariff number 85389099

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback