Bus coupler - R-AXL F BK S3 - 2702081

IndraControl S20, Bus coupler, Sercos, RJ45 socket, Transmission speed in the local bus 100 Mbps, Degree of protection IP20, including bus base module and S20 connector

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Up to 63 additional Axioline devices can be connected
  • 2 RJ45 connections
  • Rotary encoding switch
  • Supports Sercos V1.3
  • FSP-IO (Function Specific Profile-IO) for modular I/O devices
  • 2 connections
  • Diagnostic and status indicators
  • Typical cycle time of the Axioline F local bus is around 10 μs

Key Commercial Data

Orderkey 2702081
Packing unit 1 pc
Note Made to Order (non-returnable)
GTIN 4046356952590
Weight per Piece (excluding packing) 177.000 g
Custom tariff number 85389091

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2016

Innovations for your success – experience them now.

HIGHLIGHTS 2016 – innovations for your success
Discover the HIGHLIGHTS

mGuard Cyber Security on Twitter

Follow us! Get the latest information about cyber security, remote services, and much more.

mGuard Cyber Security on Twitter
mGuard Cyber Security on Twitter
  • Create PDF
  • Recommend
  • Feedback