I/O module - R-AXL F AO4 1H - 2702057

IndraControl S20, Analog output module, Analog outputs: 4, 0 V ... 5 V, -5 V ... 5 V, 0 V ... 10 V, -10 V ... 10 V, 0 mA ... 20 mA, 4 mA ... 20 mA, Connection technology: 2-wire (shielded, twisted pair), Transmission speed in the local bus 100 Mbps, Degree of protection IP20, including bus base module and S20 connectors

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • 4 analog output channels for the connection of either voltage or current signals
  • Bipolar voltage outputs, unipolar current outputs
  • Connection of actuators in 2-wire technology
  • Voltage ranges: 0 V ... 10 V, ±10 V, 0 V ... 5 V, ±5 V
  • Current ranges: 0 mA ... 20 mA, 4 mA ... 20 mA
  • Bus-synchronous value output
  • Short-circuit-proof outputs
  • No derating in all ranges
  • Short signal rise times
  • Driving of high loads
  • Device rating plate stored
  • Diagnostic and status indicators

Key Commercial Data

Orderkey 2702057
Packing unit 1 pc
Note Made to Order (non-returnable)
GTIN 4046356957151
Weight per Piece (excluding packing) 145.000 g
Custom tariff number 85389091

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2016

Innovations for your success – experience them now.

HIGHLIGHTS 2016 – innovations for your success
Discover the HIGHLIGHTS

mGuard Cyber Security on Twitter

Follow us! Get the latest information about cyber security, remote services, and much more.

mGuard Cyber Security on Twitter
mGuard Cyber Security on Twitter
  • Create PDF
  • Recommend
  • Feedback