Program / configuration memory - SD FLASH 2GB EM CHARGE UNIT - 2701748

Similar figure

Program and configuration memory, plug-in, 2 GB with license key for functional block libraries for E-Mobility.

Price:

Overview

Technical data

Downloads

Product Description

Program and configuration memory for storing the application program and other files in the file system of the PLC, with license key for the functional block libraries for E-Mobility.
Individual functional blocks from Phoenix Contact E-Mobility for charging stations and Phoenix Contact, such as those from the SQL and SNMP libraries are licensed, which means that a fee is charged for each controller on which licensed blocks are to be used. The blocks check the license stored on the controller during runtime and enable themselves or run for a limited time in demo mode.
• Specific application program for charging stations
• Data transfer between the controller and SQL database with event-driven access to tables by means of SQL communication and Data Manipulation Language (DML)
• IT library for sending e-mails with the SMTP function, with DHCP client, DNS, and an FTP client function
Please observe the specified performance data of your controller(s) and check that it/they are suitable for your application.
For users who do not use the functional block libraries, the program and configuration memory is also available without a license as an option.

Your advantages

  • Program and configuration memory
  • For storing application programs and other files in the file system of the PLC
  • License key and application program

Key Commercial Data

Orderkey 2701748
Packing unit 1 pc
Note Made to Order (non-returnable)
GTIN 4046356809238
Weight per Piece (excluding packing) 9.200 g
Custom tariff number 85235190