LED machine light - PLD M 360 W-50 365 - 2701690

LED machine light, 24 V DC, Degree of protection IP67, Emission angle 50 °, Color temperature  5000 K, Length 365 mm, M12 connector, can be switched in series, Dimming, Flash mode, Resistant to coolants and lubricants, including mounting accessories

Price:

Overview

Technical data

Accessories

Downloads

Product Description

The LED light is designed to provide illumination inside or on machinery. M12 sensor/actuator cables enable multiple lights to be connected one after the other and to be switched on and off via the light interface, dimmed continuously, and operated in flash mode. In addition, the integrated high-quality optics prevent glare for the machine operator.

Your advantages

  • Homogenous and glare-free lighting thanks to innovative optics
  • Focused illumination, thanks to 50° emission angle
  • Laminated safety glass enables use even in environments with potential mechanical strain
  • Two PWM inputs for dimming and flash mode
  • Error indication via digital output
  • Protection against polarity reversal, excessively high supply voltage, and overtemperature
  • Can be switched in series via sensor/actuator cables with SPEEDCON M12 rapid interlock system
  • Particularly economical thanks to energy-efficient LED technology and an LED service life of at least 65,000 h

Key Commercial Data

Orderkey 2701690
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 13 (C-8-2015)
GTIN 4046356783323
Weight per Piece (excluding packing) 1,171.400 g
Custom tariff number 94054099

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback