An error occured while your request was computed

Overview

Technical data

Accessories

Approvals

Downloads

Product Description

The Axioline E device is designed for use within a Sercos® network.
It enables the operation of up to eight IO-Link sensors/actuators and is also used to acquire digital signals.
The device is designed for use in systems manufacturing.
It is suitable for use without a control cabinet under harsh industrial conditions.
The Axioline E device can be used on tool platforms, directly on welding robots or in conveying technology, for example.

Your advantages

  • Connection to Sercos network using M12connectors (D-coded)
  • Transmission speed of 100 Mbps with a minimum cycle time of 250 µs
  • Connection of four IO-Link devices with additional digital input
  • Connection of four IO-Link actuators with additional power supply
  • Connection of IO-Link ports using M12connectors (A-coded, 5-pos.)
  • Diagnostic and status indicators
  • Short-circuit and overload protection of the sensor supply
  • IP65/IP67 degree of protection
Logo Logo

Key Commercial Data

Orderkey 2701552
Packing unit 1 pc
Catalog page Page 235 (C-8-2015)
GTIN 4046356763998
Weight per Piece (excluding packing) 702.900 g
Custom tariff number 85176200

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback