Distributed I/O device - AXL E S3 DI8 DO8 M12 6M - 2701548

Axioline E, Digital I/O device, Sercos, M12 fast connection technology, Digital inputs: 8, 24 V DC, connection method: 4-wire, Digital outputs: 8, 24 V DC, 500 mA, connection method: 3-conductor, Metal housing, degree of protection IP65/67

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Product Description

The Axioline E device is designed for use within a Sercos® network.
It is used to acquire and output digital signals.
The device is designed for use in systems manufacturing.
It is suitable for use without a control cabinet under harsh industrial conditions.
The Axioline E device can be used on tool platforms, directly on welding robots or in conveying technology, for example.

Your advantages

  • Connection to Sercos network using M12connectors (D-coded)
  • Transmission speed of 100 Mbps with a minimum cycle time of 250 µs
  • Connection of digital sensors and actuators using M12connectors (A-coded)
  • Diagnostic and status indicators
  • Short-circuit and overload protection of the sensor supply
  • IP65/IP67 degree of protection
Logo

Key Commercial Data

Orderkey 2701548
Packing unit 1 pc
Catalog page Page 235 (C-8-2015)
GTIN 4046356763950
Weight per Piece (excluding packing) 709.400 g
Custom tariff number 85176200

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback