Software - VL PORTICO SERVER 16 CLIENT - 2701456

Remote network portal software. Allows remote control of up to 16 client PCs from a single server PC.

Price:

Overview

Technical data

Downloads

Product Description

Portico is a remote control software product to view and fully interact with the desktop of another electronic device over a network. The product employs a client/server architecture that provides the ability to either establish point-to-point communication between a single device and single client, or to serve up the desktop of a single device to many clients. A control arbitration scheme ensures that only a single client has control of a device at any given time. In a manufacturing environment, Portico can be used to provide visibility and control to a machine or process from a remote location within the plant. Portico can also be used by an OEM to remotely troubleshoot a customer machine or process over the internet.

Logo

Key Commercial Data

Orderkey 2701456
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 455 (C-8-2015)
GTIN 4046356771139
Weight per Piece (excluding packing) 155.600 g
Custom tariff number 85234910