Panel PC - BL PPC15 7000 - 2701395

IP65-rated 15-inch industrial panel PC (PPC) with resistive touch screen. Powerful Intel® i7 processor with 4 GB RAM. Ready for installation of mass storage device.

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Product Description

The BL PPC 7000 is a configurable panel PC that utilizes the Intel® Core™ i7-3555LE processor, chosen for its processing power, graphics performance, and energy efficiency. The robust design and I/O capability make the BL PPC 7000 a product that can be used in a wide variety of applications. The three built-in COM ports enable connections to legacy RS-232 devices. One of the COM ports can also be configured for RS-422 or RS-485 protocols. While the BL PPC 7000 is configurable, pre-configured units provide a basic, fixed configuration: the BL PPC15 7000 includes a 15-inch touch screen and the BL PPC17 7000 includes a 17-inch touch screen. Both models are equipped with 4 GB RAM (up to 16 GB can be added) and are ready for installation of a CF card, HDD, or SSD.

Your advantages

  • High performance Intel® Core™ i7 processor
  • IP65 degree of protection (front) IP20 degree of protection (back)
  • Three COM ports

Key Commercial Data

Orderkey 2701395
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 33 (C-6-2017)
GTIN 4046356812900
Weight per Piece (excluding packing) 11,500.000 g
Custom tariff number 84715000

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback