Industrial PC - BL PPC17 1000 - 2701337

15-in. display shown

IP65-rated, fanless, 17-inch industrial panel PC (PPC) with resistive touch screen. Energy-efficient Intel® Atom™ processor with 2 GB RAM. Ready for installation of mass storage device.

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Product Description

The Basicline PPC17 1000 is a 17-inch panel PC utilizing the Intel® Atom™ 1.66 GHz N455 processor. The fanless design and rich I/O capability make the BL PPC17 1000 an industrial panel PC that can be used in a wide variety of applications. The three built-in COM ports enable connection to legacy RS-232 devices. One COM port can also be configured for RS-422 or RS-485 protocols. The BL PPC17 1000 offers a seamless balance of processing power and energy efficiency, along with world class connectivity.

Your advantages

  • IP65 degree of protection (front) IP20 degree of protection (back)
  • LCD display with resistive touch screen
  • Energy-efficient Intel® ATOM™ processors
  • Embedded operating system support only
  • Three COM ports
  • Fanless design

Key Commercial Data

Orderkey 2701337
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 124 (C-8-2015)
GTIN 4046356773119
Weight per Piece (excluding packing) 4,318.000 g
Custom tariff number 84714100

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback