Panel PC - PPC 6115 WEINIG 020 - 2701297

The illustration can vary depends on the configuration

Panel PC with touch screen and software keyboard, 15" display, one slot.

Price:

Overview

Technical data

Accessories

Downloads

Product Description

Panel PCs - The high-end solution!
Panel PCs integrate operation and monitoring functions with the features of a powerful industrial PC - all in a single device. Control, machine or system operation, programming, testing and communication - the high-end solution for regulation and control technology.
The panel PCs are especially remarkable for their compact housing design and low installation depth. Because aluminum was used for the solid front plate and housing, they can also be used in harsh environmental conditions.
The PPC 6115 has a high-resolution 38.1 cm (15") color TFT display with touchscreen and a resolution of 1024 x 768 pixels, as well as an empty slot. The software keyboard that is included in the standard delivery has all of the alphanumeric keys found on a standard keyboard. In addition, it is possible to switch to a separate numeric keypad. On the left lower edge of the LCD display, there are five extra keys. These additional keys can be used to call the software keyboard, switch task (Alt + Tab), activate the right mouse button, and adjust the brightness. One of the keys is provided for user-specific functions. ***The general user manual is in the download area for article 2913755 PPC 6115***

Key Commercial Data

Orderkey 2701297
Packing unit 1 pc
Note Made to Order (non-returnable)
GTIN 4046356735285
Weight per Piece (excluding packing) 7,500.000 g
Custom tariff number 84714100

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2016

Innovations for your success – experience them now.

HIGHLIGHTS 2016 – innovations for your success
Discover the HIGHLIGHTS

mGuard Cyber Security on Twitter

Follow us! Get the latest information about cyber security, remote services, and much more.

mGuard Cyber Security on Twitter
mGuard Cyber Security on Twitter
  • Create PDF
  • Recommend
  • Feedback