Industrial PC - VL BPC 1001 - 2701290

IP20-rated fanless Valueline® industrial box PC (BPC) with energy-efficient Intel® Atom™ processor and 2 GB RAM. Ready for installation of CompactFlash® card and operating system.

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Product Description

Preconfigured industrial box PC (BPC) in a compact form factor for wall or DIN rail mounting. The VL BPC 1001 includes an energy-efficient Intel® Atom™ processor, combined with 2 GB of RAM and a fanless design. The CompactFlash® slot is open and ready for installation of an operating system.

Your advantages

  • Fanless design for industrial applications
  • Energy-efficient Intel® Atom™ processor
  • Wall or DIN rail mounting
  • Space-saving form factor
  • IP20 degree of protection
  • Ambient operating temperatures from 0 °C to 50 °C

Key Commercial Data

Orderkey 2701290
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 113 (C-8-2015)
GTIN 4046356740661
Weight per Piece (excluding packing) 1,860.000 g
Custom tariff number 84714100

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback