Inline function terminal - IB IL CAN-MA-XC-PAC - 2701160

Inline function terminal, version for extreme conditions, for connecting a CAN bus system, complete with accessories (connector and labeling field)



Technical data




Product Description

The terminal is designed for use within an Inline station.
It can be used to integrate a lower-level CAN bus system into the Inline station and thus in the bus system used.
Within the Inline station, the terminal acts as a CAN master for the lower-level CAN system.
CAN features
- CAN master
- Protocol: Transparent mode
- Transmission speed: 1 Mbps, maximum
- Smallest data type: 1 byte
- Diagnostic and error messages are exchanged via the status word
Local bus features
- Transmission speed: 500 kbps
- Maximum data width of 2 x 64 bytes (i.e., 128 bytes = 64 words)
- Data channel width: 126 bytes
- Command/status word width: 2 bytes
General features
- Serial interface with inserted memory stick for storing the configuration data
- DIP switch for setting the data width
- Local diagnostic and status indicators

Your advantages

  • User-friendly controller-independent software tool for configuring the CAN network
  • Serial interface (S port) including a memory stick for saving the configuration
  • Transparent mode
  • Transmission speed of 10 kbps to 1 Mbps
  • Smallest data type: 1 byte
  • Maximum data width of 2 x 64 bytes (= 128 bytes = 64 words)
  • DIP switches for setting the data width
  • Diagnostic and status indicators
  • Can be used under extreme ambient conditions
  • Extended temperature range of -40°C ... +70°C (see “Tested successfully: use under extreme ambient conditions” in the data sheet)
  • Coated PCBs

Key Commercial Data

Orderkey 2701160
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 210 (C-8-2015)
GTIN 4046356713856
Weight per Piece (excluding packing) 108.700 g
Custom tariff number 85389091


Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback