Industrial PC - VL PPC 6015 EN 03 - 2701132

IP65-rated industrial panel PC (PPC) with fanless design and Intel® Atom 1.6 processor. 3 GB of RAM. No mass storage.

Price:

Overview

Technical data

Downloads

Product Description

Custom Valueline industrial computer

Your advantages

  • Panel PC (PPC)
  • Fanless design for industrial applications
  • Energy-efficient Intel® Atom™ processor
  • Panel PC (PPC): IP65 rating in front panel and IP20 rating in back
  • Box PC (BPC): IP20 rating
  • Ambient operating temperatures from -20 °C to 55 °C
  • Panel mounting

Key Commercial Data

Orderkey 2701132
Packing unit 1 pc
Note Made to Order (non-returnable)
GTIN 4046356736282
Weight per Piece (excluding packing) 7,910.000 g
Custom tariff number 84714100

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2016

Innovations for your success – experience them now.

HIGHLIGHTS 2016 – innovations for your success
Discover the HIGHLIGHTS

mGuard Cyber Security on Twitter

Follow us! Get the latest information about cyber security, remote services, and much more.

mGuard Cyber Security on Twitter
mGuard Cyber Security on Twitter
  • Create PDF
  • Recommend
  • Feedback