Industrial PC - IPC 1300 P W7U - 2701062

The illustration can vary depends on the configuration

Industrial PC without display, 3 slots, Core™2 Duo 2.26 GHz SP9300, Windows 7 MUI

Price:

Overview

Technical data

Downloads

Your advantages

  • Temperature range from 0°C to +45°C
  • IP20 degree of protection
  • Optimum network connection by means of Gigabit Ethernet
  • Powerful Intel® Core™ 2 Duo processor
  • Optional expansion slots for installing PCI cards

Key Commercial Data

Orderkey 2701062
Packing unit 1 pc
Note Made to Order (non-returnable)
GTIN 4046356692151
Weight per Piece (excluding packing) 3,800.000 g
Custom tariff number 84714100

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2016

Innovations for your success – experience them now.

HIGHLIGHTS 2016 – innovations for your success
Discover the HIGHLIGHTS

mGuard Cyber Security on Twitter

Follow us! Get the latest information about cyber security, remote services, and much more.

mGuard Cyber Security on Twitter
mGuard Cyber Security on Twitter
  • Create PDF
  • Recommend
  • Feedback