Motor starter - ELR 5030 IP PN - 2701006

Electronic motor starter, 3.0 kW, single-channel, IP67 degree of protection

Electronic motor starter, electronic module without lower part of housing, 1-channel reversing starter

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Product Description

The PROFINET motor starters are designed as distributed motor starters with IP67 protection. They perform simple drive tasks. The motor starters provide a connection for mains supply and mains continuation as well as one or two connections for a three-phase asynchronous motor.

A complete motor starter consists of three products: motor starter, lower housing part, and Pg screw connection (see accessories).

- 1 integrated CONTACTRON hybrid motor starter with 3.0 kW
- Supported protocols: SNMPv2, TFTP, PROFINET IO, and LLDP
- 2 Ethernet connections
- 10 digital inputs (M12 sockets)
- 4 digital outputs (M12 sockets)
- Stainless steel housing with IP65/IP67 protection

Logo

Key Commercial Data

Orderkey 2701006
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 47 (C-7-2015)
GTIN 4046356709644
Weight per Piece (excluding packing) 3,500.000 g
Custom tariff number 85371098

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback