Panel PC - VMT 3010 EXP SUN - 2700969

IPC with IP65 protection with touch screen, 10.4" LED display which can be read in sunlight, and enclosed housing.

Price:

Save money: Best price starts from {0} pieces!

Overview

Technical data

Accessories

Downloads

Product Description

VMT - Mobility made easy!
The VMT 3010 is a powerful terminal PC with a touchscreen and front USB, which is installed in an elegant, robust aluminum die-cast housing with a plastic screen. The terminal is supplied with a software keyboard as standard. The software keyboard provides all the alphanumeric keys of a standard keyboard. In addition, you can switch to a separate numeric keypad.
The VMT 3010 has a high-resolution 10.4" sunlight readable display with a resolution of 1024 x 768 pixels.
The flat terminal is characterized in particular by its high degree of protection (IP65) and how simple and easy it is to mount onto the machine. With a power supply of 19 - 29 V, the VMT 3010 is ideal for mobile applications.
Options for assembly include fixing brackets (left and right), table stand, Vesa standard or Rittal bracket connection adapter.

Key Commercial Data

Orderkey 2700969
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 141 (C-8-2013)
GTIN 4046356665544
Weight per Piece (excluding packing) 2,900.000 g
Custom tariff number 84714100

PHOENIX CONTACT Middle East FZ LLC

1201N-1206N, Dubai Science Park Towers - North
P.O. Box 345002
Tel.: +971 4 4370324
Fax: +971 4 4370323
Dubai, United Arab Emirates
Customer Care Center: 800-PHOENIX (800-7463649)

Service

HIGHLIGHTS 2021

Creative solutions for a smart world

Information at first hand

Subscribe to the Phoenix Contact newsletter.

Newsletter
Subscribe to the newsletter
  • Create PDF
  • Recommend
  • Feedback