Touch panel - TP 3057T MPI - 2700908

Touch panel with 14.5 cm/5.7" TFT active-Display (Analog resistive (polyester)), 320 x 240 Pixel (QVGA), 65536 colors, Xscale® PXA320, 806 MHz, 2x USB host 1.1, 1x CompactFlash®, 1 x Ethernet (10/100 Mbps), RJ45, Windows CE 6.0 and User software: Visu+ / AX OPC Server. (Bus system: MPI)

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Easy installation, low installation depth, and compact design
  • Short startup time
  • Visu+ RT and AX OPC server integrated as standard in all devices
  • Display available in sizes from 14.5 cm (5.7") to 30.7 cm (12")
  • Can be extended with external CF card
  • Can be extended with external CF card
  • Energy efficient due to LED backlighting

Key Commercial Data

Orderkey 2700908
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 104 (C-8-2015)
GTIN 4046356585309
Weight per Piece (excluding packing) 3,330.000 g
Custom tariff number 84714100

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Feedback