An error occured while your request was computed

Overview

Technical data

Accessories

Downloads

Product Description

The ILC 150 GSM/GPRS combines the options of controllers in performance class 100 with wireless communication via mobile phone networks. A GSM/GPRS modem is integrated in the controller. This enables SMS messages to be sent and received and supports packet-oriented (IP) communication via GPRS.
The controller itself offers 16 digital inputs and 4 digital outputs for various control tasks. The 512 KB program and 512 KB mass storage complete the functions of the controller, thus allowing plenty of space to accommodate larger applications as well.

The Inline Controller (ILC) range covers a wide performance spectrum. From entry-level versions through to high-end controllers, users can choose the right controller for their application.

Your advantages

  • Integrated GSM/GPRS modem
  • Integrated Ethernet interface
  • Numerous protocols supported such as: HTTP, FTP, SNTP, SNMP, SMTP, SQL, MySQL, etc.
  • Flash file system
  • Integrated web server for visualization with WebVisit
  • Complete INTERBUS master (4096 I/O points)
  • FTP server
Logo Logo Logo

Key Commercial Data

Orderkey 2700743
Packing unit 1 pc
Note Made to Order (non-returnable)
GTIN 4046356631358
Weight per Piece (excluding packing) 371.800 g
Custom tariff number 85371091

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2016

Innovations for your success – experience them now.

HIGHLIGHTS 2016 – innovations for your success
Discover the HIGHLIGHTS

mGuard Cyber Security on Twitter

Follow us! Get the latest information about cyber security, remote services, and much more.

mGuard Cyber Security on Twitter
mGuard Cyber Security on Twitter
  • Create PDF
  • Recommend
  • Feedback