Wireless elements - PSD-S WIN STARTERKIT - 2700680

Starter kit for the WIN signal tower wireless system, comprising one master with antenna, three slaves, nine LED permanent light elements (red, yellow, green), three connection elements, three mounting feet with integrated tube, software CD, USB cable (3 m), four rubber feet, and mounting material for wall mounting the master

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

  • Existing signal towers can be extended without additional wiring
  • Can be operated parallel to other wireless applications
  • Simultaneous detection of up to 50 wireless elements
  • Range of a wireless element with a free line of sight of up to 300 m
  • Error messages can be sent via e-mail
  • Repeater for increasing the range integrated in each wireless element

Key Commercial Data

Orderkey 2700680
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 347 (C-8-2013)
GTIN 4046356621540
Weight per Piece (excluding packing) 1,685.000 g
Custom tariff number 85318095

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback