Wireless elements - PSD-S WIN SET-1MA-3SL - 2700679

Set for the WIN signal tower wireless system, comprising one master with antenna, three slaves, software CD, USB cable (3 m), four rubber feet, and mounting material for wall mounting the master

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

  • Existing signal towers can be extended without additional wiring
  • Simultaneous detection of up to 50 wireless elements
  • Can be operated parallel to other wireless applications
  • Range of a wireless element with a free line of sight of up to 300 m
  • Error messages can be sent via e-mail
  • Repeater for increasing the range integrated in each wireless element

Key Commercial Data

Orderkey 2700679
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 347 (C-8-2013)
GTIN 4046356621533
Weight per Piece (excluding packing) 518.200 g
Custom tariff number 85318095

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2016

Innovations for your success – experience them now.

HIGHLIGHTS 2016 – innovations for your success
Discover the HIGHLIGHTS

mGuard Cyber Security on Twitter

Follow us! Get the latest information about cyber security, remote services, and much more.

mGuard Cyber Security on Twitter
mGuard Cyber Security on Twitter
  • Create PDF
  • Feedback