Antenna - RAD-ISM-2459-ANT-FOOD-6-0-MCX - 2700674

Dual band omnidirectional antenna with protection against vandalism; IP68 protection; frequency band/gain: 2.4 GHz/up to 6 dBi, 5 GHz/up to 8 dBi; EN 50155; temperature range: -40°C to +80°C; N (f) connection; 1 m long adapter cable, N (m) - MCX (m) connection.

Price:

Overview

Technical data

Accessories

Downloads

Key Commercial Data

Orderkey 2700674
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 462 (C-8-2013)
GTIN 4046356617581
Weight per Piece (excluding packing) 280.100 g
Custom tariff number 85177011

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2016

Innovations for your success – experience them now.

HIGHLIGHTS 2016 – innovations for your success
Discover the HIGHLIGHTS

mGuard Cyber Security on Twitter

Follow us! Get the latest information about cyber security, remote services, and much more.

mGuard Cyber Security on Twitter
mGuard Cyber Security on Twitter
  • Create PDF
  • Feedback