Industrial PC - VMT 3015 ZF PRODUCTION XP 16 - 2700660

The illustration can vary depends on the configuration

IPC with IP65 protection with touch screen, 15" LED display, enclosed housing.

Price:

Overview

Technical data

Accessories

Downloads

Product Description

VMT - Mobility made easy! The VMT 3015 is a powerful terminal PC with a touchscreen and front USB which is installed in an attractive, rugged aluminum die-cast housing with a plastic screen. Standard delivery of the terminal includes a software keyboard. All of the alphanumeric keys found on a standard keyboard are on the software keyboard. In addition, it is possible to switch to a separate numeric keypad. The VMT 3015 has a high-resolution 15" color TFT display with a resolution of 1024 x 768 pixels. The flat terminal is characterized in particular by its high protection class (IP65) and how simple and easy it is to mount onto the machine. With a power supply of 19 - 29 V, the VMT 3015 is especially suited to mobile use. Options for assembly include fixing brackets (left and right), table stand, Vesa standard or Rittal bracket connection adapter. ***The general user manual is in the download area for article 2913674 VMT 3015.***

Key Commercial Data

Orderkey 2700660
Packing unit 1 pc
Note Made to Order (non-returnable)
GTIN 4046356639606
Weight per Piece (excluding packing) 3,300.000 g

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2016

Innovations for your success – experience them now.

HIGHLIGHTS 2016 – innovations for your success
Discover the HIGHLIGHTS

mGuard Cyber Security on Twitter

Follow us! Get the latest information about cyber security, remote services, and much more.

mGuard Cyber Security on Twitter
mGuard Cyber Security on Twitter
  • Create PDF
  • Recommend
  • Feedback