Controller - S-MAX 400 CE PN MC - 2700609

High-end PLC with Motion Control function, PC-based with full Ethernet and IT connectivity with which the I/O is connected via INTERBUS, PROFINET and Sercos.

Price:

Overview

Technical data

Accessories

Downloads

Product Description

The S-MAX 400 CE PN MC is a high-end control system with complete Ethernet and IT compatibility and an additionally integrated Motion Control function. Like all control systems from Phoenix Contact, this device is also programmed with the PC Worx software in accordance with the IEC 61131-3 standard. INTERBUS-Master, Modbus/TCP and PROFINET have also been integrated for medium and large I/Os into the PLC control system.
The Motion Control function is provided in the S-MAX 400 CE PN MC by the additional IEC 61131 function modules which have been certified as per PLCopen - Function Blocks for Motion
Control Part 1 + 2.
The motion functions can thus be simply added to the PLC program, increasing the clarity of the overall machine programming.
The drives for Motion Control are networked via Sercos. Since Sercos and the Motion Control evaluation work parallel, this permits very short cycles. The cycle time of the motion control depends on the number of axes connected and starts at 500 µs. Depending on the system architecture, the cycle time may be 1 ms, 2 ms or 4 ms. The Sercos cycle serves as a system cycle for the Motion control system as well as for all drives and is always accurately observed.

Your advantages

  • Engineering with PC Worx (IEC 61131-3)
  • Numerous protocols supported such as: HTTP, FTP, SNTP, SNMP, SMTP, SQL, MySQL, etc.
  • Integrated Ethernet interface
  • Integrated Sercos II master
  • Integrated PROFINET controller and PROFINET device
  • Complete fieldbus master (8192 I/O points)
  • Flash file system
  • Motion control runtime system according to the PLCopen standard (Part 1 and Part 2)
  • FTP server
  • Integrated web server for visualization with WebVisit
Logo Logo Logo

Key Commercial Data

Orderkey 2700609
Packing unit 1 pc
Catalog page Page 29 (AX-2011)
GTIN 4046356163538
Weight per Piece (excluding packing) 2,500.000 g
Custom tariff number 85371091

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2016

Innovations for your success – experience them now.

HIGHLIGHTS 2016 – innovations for your success
Discover the HIGHLIGHTS

mGuard Cyber Security on Twitter

Follow us! Get the latest information about cyber security, remote services, and much more.

mGuard Cyber Security on Twitter
mGuard Cyber Security on Twitter
  • Create PDF
  • Recommend
  • Feedback