Panel PC - PPC 6115 MESSRECHN.230V BUNDLE - 2700538

The illustration can vary depends on the configuration

Panel PC with touch screen and software keyboard, 15" display, one slot.

Price:

Overview

Technical data

Accessories

Downloads

Product Description

Panel PCs - The high-end solution
Panel PCs combine operation and monitoring functions with the features of a powerful industrial PC - everything is integrated in a single device. Control, machine or system operation, programming, testing, and communication - the high-end solution for open and closed-loop control technology.
A special feature of panel PCs is their compact housing design and low installation depth. Due to the use of aluminum for the solid front plate and for the housing, they can also be used in harsh environmental conditions.
The PPC 6115 has a high-resolution 15" color TFT display with touch screen and a resolution of 1024 x 768 pixels, as well as a free slot. The software keyboard, which provides all the alphanumeric keys of a standard keyboard, is supplied as standard. In addition, you can switch to a separate numeric keypad. Five additional keys are located on the bottom left of the LCD. These additional keys can be used to call the software keyboard, switch task (Alt + Tab), activate the right mouse button, and adjust the brightness. One of the keys is designed for user-specific functions.

Key Commercial Data

Orderkey 2700538
Packing unit 1 pc
Note Made to Order (non-returnable)
GTIN 4046356572033
Weight per Piece (excluding packing) 4,350.000 g

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2016

Innovations for your success – experience them now.

HIGHLIGHTS 2016 – innovations for your success
Discover the HIGHLIGHTS

mGuard Cyber Security on Twitter

Follow us! Get the latest information about cyber security, remote services, and much more.

mGuard Cyber Security on Twitter
mGuard Cyber Security on Twitter
  • Create PDF
  • Recommend
  • Feedback