Panel PC - PPC 7015 SG 01 - 2700530

Panel PC with touch screen and software keyboard, 15.4" display, Core™2 Duo 2.26 GHz SP9300, Windows XP multi



Technical data


Product Description

Panel PCs - The high-end solution
Panel PCs combine operation and monitoring functions with the features of a powerful industrial PC - everything is integrated in a single device. Control, machine or system operation, programming, testing, and communication - the high-end solution for open and closed-loop control technology.
A special feature of panel PCs is their compact housing design and low installation depth. In addition, every device has 16:9 resolution in order to support modern visualizations. Furthermore, the maintenance-friendly design makes servicing much easier. In addition, the OPC 7000 series offers the impressive quick snap mounting solution.
The OPC 7015 SG 01 has a high-resolution 15.4" color TFT display with touch screen and a resolution of 1280 x 800 pixels. The software keyboard, which provides all the alphanumeric keys of a standard keyboard, is supplied as standard. In addition, you can switch to a separate numeric keypad. Five additional keys are located on the bottom left of the LCD. These additional keys can be used to call the software keyboard, switch task (Alt + Tab), activate the right mouse button, and adjust the brightness. One of the keys is provided for user-specific functions.

Key Commercial Data

Orderkey 2700530
Packing unit 1 pc
Note Made to Order (non-returnable)
GTIN 4046356569927
Weight per Piece (excluding packing) 4,100.000 g
Custom tariff number 84714100


Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324


Innovations for your success – experience them now.

HIGHLIGHTS 2016 – innovations for your success
Discover the HIGHLIGHTS

Simply safe

Connectors and connection systems for AC and DC.

Complete solution for photovoltaics
Find out more
  • Create PDF
  • Recommend
  • Feedback