An error occured while your request was computed

Overview

Technical data

Downloads

Product Description

The basic function of the MODULAR MUX application is aimed at those who wish to utilize the advantages of a flexible multiplexer solution without having to deal with programming controllers. The required minimum configuration is already implemented via a few wire jumpers in this set. Communication between the two multiplexer components (ILC 130 ETH 2TX) is established automatically via the transparent Bluetooth wireless transmission path.
This simple modular solution has been implemented using two ILC 130 compact controllers. The program launches automatically on power up. The digital data of the connected Inline terminals is automatically transmitted bidirectionally. Safety-related information such as emergency stop can also be transmitted using SafetyBridge technology. This installed application program allows the modular expansion of stations with Inline terminals (please refer to the data sheet for the terminals tested for the set).
The signals can be transmitted wirelessly over distances in excess of 200 m (depending on the ambient conditions). The installed Bluetooth Ethernet port adapters ensure rugged wireless transmission.

Key Commercial Data

Orderkey 2700497
Packing unit 1 pc
GTIN 4046356566551
Weight per Piece (excluding packing) 444.000 g

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2016

Innovations for your success – experience them now.

HIGHLIGHTS 2016 – innovations for your success
Discover the HIGHLIGHTS

mGuard Cyber Security on Twitter

Follow us! Get the latest information about cyber security, remote services, and much more.

mGuard Cyber Security on Twitter
mGuard Cyber Security on Twitter
  • Create PDF
  • Recommend
  • Feedback