Bus coupler - ILB S3 24 DI8 DO4 AO2 INC-IN2 - 2700174

Sercos III module in Inline block design for position regulation or control of two drive axis allows a variable frequency drive (with +/-10-V signal), a position encoder (with incremental signal) and relevant limit switch or home position switch for each axis



Technical data



Product Description

The Sercos III module in Inline block design adopts the position regulation or control of two drive axis. For each axis, a variable frequency drive (using +/-10-V signal) and a position encoder (using incremental signal) can be connected together with digital I/Os for the limit switch or home position switch. The module is thus suitable for the integration of motion control functions in Sercos systems, for which drive electronics is not available with integrated Sercos III interface. These include servo valve control for pneumatic or hydraulic cylinders, drive amplifier for electrical low-power motors or simple frequency inverters. In this way, axis systems are also coupled to SPS or motion control controller without direct Sercos III interface in realtime that are based on the Sercos III.

General functions:

Bus interface according to Sercos III specification stand V1.1.2, in acc. with Sercos III roadmap for 28.11.2008.
Sercos III device model
Sercos III communication model
Sercos III parameter model

Functional profile FSP-IO and FSP drives

The following drive functions are available:
Position controller
Speed controller
Cam controller
Homing function
Touch probe function

Signal connections:

The module is equipped with the following inputs/outputs:
2x analog output (+/-10 V)
2x incremental encoder input
8x digital input
4 x digital output

Your advantages

  • Probe function
  • Position controller
  • Speed controller
  • Homing
  • Point-to-point positioning controller
  • Cam controller

Key Commercial Data

Orderkey 2700174
Packing unit 1 pc
Catalog page Page 222 (C-8-2015)
GTIN 4046356495677
Weight per Piece (excluding packing) 405.000 g
Custom tariff number 85389091


Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback