Optical element - PSD-S OE FL RD - 2700101

Flashing beacon element, 24 V DC, red, Xenon flash tube

Price:

Save money: Best price starts from {0} pieces!

Overview

Technical data

Downloads

Your advantages

  • Tool-free element changeover
  • Can be freely combined
  • High light and color intensity
  • At least 4 million flashes
  • IP65 degree of protection

Key Commercial Data

Orderkey 2700101
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 342 (C-8-2013)
GTIN 4046356491037
Weight per Piece (excluding packing) 76.000 g
Custom tariff number 85318095

PHOENIX CONTACT Middle East FZ LLC

1201N-1206N, Dubai Science Park Towers - North
P.O. Box 345002
Tel.: +971 4 4370324
Fax: +971 4 4370323
Dubai, United Arab Emirates
Customer Care Center: 800-PHOENIX (800-7463649)

Service

HIGHLIGHTS 2021

Creative solutions for a smart world

Information at first hand

Subscribe to the Phoenix Contact newsletter.

Newsletter
Subscribe to the newsletter
  • Create PDF
  • Recommend
  • Feedback