Mounting base housing - EG 22,5-GMF/PC GN S55 - 2697602

No picture available

Component housing, length: 75 mm, without vents, Lower part, cross connection: without bus connector, color: green, width: 22.5 mm, height: 107.5 mm, number of positions cross connector: not relevant

Price:

Save money: Best price starts from {0} pieces!

Overview

Technical data

Approvals

Downloads

Key Commercial Data

Orderkey 2697602
Packing unit 10 pc
Minimum order quantity 10 pc
Note Made to Order (non-returnable)
GTIN 4046356009867
Weight per Piece (excluding packing) 31.890 g
Custom tariff number 85472000

PHOENIX CONTACT Middle East FZ LLC

1201N-1206N, Dubai Science Park Towers - North
P.O. Box 345002
Tel.: +971 4 4370324
Fax: +971 4 4370323
Dubai, United Arab Emirates
Customer Care Center: 800-PHOENIX (800-7463649)

Service

HIGHLIGHTS 2021

Creative solutions for a smart world

Information at first hand

Subscribe to the Phoenix Contact newsletter.

Newsletter
Subscribe to the newsletter
  • Create PDF
  • Recommend
  • Feedback