Covering hood - UM-A/U N73 L11,95 S160 - 2695921

The figure shows the standard item

Press-drawn section housings, Cover, width: 73 mm

Price:

Save money: Best price starts from {0} pieces!

Overview

Technical data

Downloads

Your advantages

  • Tailor-made housing length, can be cut to length with millimeter precision
  • Easy integration of large electronics components, thanks to the open design
  • Heat-resistant UM-PRO made from polyamide with UL approval up to 100°C
  • Easy device mounting thanks to snap-mount principle (the sides are fixed without the aid of tools)
  • High degree of flexibility, thanks to freely positionable covering hoods

Key Commercial Data

Orderkey 2695921
Packing unit 10 pc
Minimum order quantity 120 pc
Note Made to Order (non-returnable)
GTIN 4046356484626
Weight per Piece (excluding packing) 40.550 g
Custom tariff number 39206100

PHOENIX CONTACT Middle East FZ LLC

1201N-1206N, Dubai Science Park Towers - North
P.O. Box 345002
Tel.: +971 4 4370324
Fax: +971 4 4370323
Dubai, United Arab Emirates
Customer Care Center: 800-PHOENIX (800-7463649)

Service

HIGHLIGHTS 2021

Creative solutions for a smart world

Information at first hand

Subscribe to the Phoenix Contact newsletter.

Newsletter
Subscribe to the newsletter
  • Create PDF
  • Recommend
  • Feedback