Frequency inverter - VFD 09 B6 A3A-9900 - 2693279

B6 frequency inverter (1.5 kW) for 230 V/1 phase with IP20 design for asynchronous motors (geared motors) without Interbus/Sercos

Price:

Overview

Technical data

Accessories

Downloads

Product Description

B6 frequency inverters (1.5 kW) for 230 V / 1 phase in IP20 type for asynchronous motors (geared motors) without Interbus / Sercos

Nominal current: 4.1 A
Maximum current: 7.3 A

The B6 range is available for standard applications when the coupling to the controller is carried out via digital or analog signals.
The B6 range forms the economical entry level for controlled drive tasks with asynchronous motors in the application range of 4 kW whereby the higher-level PLC should (remote) control the speed.

Integrated in a ready-for-connection way, it offers spark interference according to class B and enables keyboard operation, including a corresponding display. For easy operation and start-up - including parameter transfers and oscilloscope function - the free Combivis software is connected via the diagnostic interface.

The functional mechanics enable a direct alignment in the control cabinet installation


General functions:
• 8 programmable parameter records with PID controller
• S ramps
• Network-off function
• Electronic motor protection
• I2t simulation
• Fast digital input
• No integrated brake transistor

Signal connections: (same in all 8 versions of the B6 range)
• 5 digital inputs
• 1 digital output
• 1 analog input 0-10 V / 0(4)-20 mA
• 1 analog output 0-10 V
• 1 relay output
• Storage temperature -25°C ... 70°C
• Operating temperature -10°C ... 45°C

Key Commercial Data

Orderkey 2693279
Packing unit 1 pc
Note Made to Order (non-returnable)
GTIN 4046356462648
Weight per Piece (excluding packing) 1,553.400 g
Custom tariff number 85044084

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2016

Innovations for your success – experience them now.

HIGHLIGHTS 2016 – innovations for your success
Discover the HIGHLIGHTS

mGuard Cyber Security on Twitter

Follow us! Get the latest information about cyber security, remote services, and much more.

mGuard Cyber Security on Twitter
mGuard Cyber Security on Twitter
  • Create PDF
  • Feedback