Inline terminal - IB IL 24 DO 32/HD-2MBD - 2693004

The figure shows the version IB IL 24 DO 32/HD-PAC

Inline digital output terminal, without accessories, 32 outputs, 24 V DC, 500 mA, transmission speed 2 Mbaud, 1-conductor connection technology

Price:

Save money: Best price starts from {0} pieces!

Overview

Technical data

Accessories

Downloads

Product Description

The terminal is designed for use within an Inline station.
It is used to acquire digital signals.

Your advantages

  • 32 digital outputs
  • Connection of actuators in 1-conductor technology
  • Nominal current per output: 500 mA
  • Total current of the terminal: 8 A
  • Short-circuit-proof and overload-protected outputs
  • Diagnostic and status indicators

Key Commercial Data

Orderkey 2693004
Packing unit 1 pc
Note Made to Order (non-returnable)
GTIN 4046356447409
Weight per Piece (excluding packing) 0.000 g

PHOENIX CONTACT Middle East FZ LLC

1201N-1206N, Dubai Science Park Towers - North
P.O. Box 345002
Tel.: +971 4 4370324
Fax: +971 4 4370323
Dubai, United Arab Emirates
Customer Care Center: 800-PHOENIX (800-7463649)

Service

HIGHLIGHTS 2021

Creative solutions for a smart world

Information at first hand

Subscribe to the Phoenix Contact newsletter.

Newsletter
Subscribe to the newsletter
  • Create PDF
  • Recommend
  • Feedback