Inline function terminal - IB IL 24 IOL 4 DI 12-2MBD-PAC - 2692733

Inline IO-Link master, complete with accessories (connector and labeling field), 4 IO-Link ports, 12 digital inputs, 24 V DC, transmission speed 2 Mbaud, 2, 3-wire connection method

Price:

Overview

Technical data

Accessories

Downloads

Product Description

The terminal is designed for use within an Inline station.
The terminal is used to operate IO-Link-compatible sensors and actuators (devices). It is also used to acquire digital signals.
IO-Link is the standard for consistent communication from the controller to the lowest field level. In IO-Link communication, the process data is forwarded during parallel service data transmission.
IO-Link is a point-to-point connection between an IO-Link port and the sensor or actuator. IO-Link technology uses the familiar signal technology of the 0 V and 24 V binary interface in order to transmit data using pulse modulation. IO-Link offers full backward compatibility with standard sensors/actuators.
Using this terminal, IO-Link-compatible devices from any manufacturer can be operated on INTERBUS, PROFIBUS, and PROFINET.

Your advantages

  • Optional use of the IO-Link ports in SIO mode as standard inputs or standard outputs
  • 4 type A IO-Link ports
  • Connections for 12 digital sensors
Logo

Key Commercial Data

Orderkey 2692733
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 214 (AX-2011)
GTIN 4046356418416
Weight per Piece (excluding packing) 200.000 g
Custom tariff number 85389091

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback