new

Touch panel - TP 3043W/WT - 2404286

Similar figure

Outdoor touch panel with 10.92 cm/4.3" TFT display (analog-resistive (GFG)), 480 x 272 pixels, degree of protection: IP67 (front), extended temperature range, ARM® Cortex® A8, 1000 MHz, Windows® Embedded Compact 7, and Visu+ application software (bus system: none)

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Display can be read in sunlight
  • Can be operated when wearing work gloves
  • Resistant to UV and IR radiation
  • Resistant to environmental influences, such as salt spray, termites, and chemicals
  • Weatherproof thanks to IP67 protection

Key Commercial Data

Orderkey 2404286
Packing unit 1 pc
GTIN 4055626381985
Weight per Piece (excluding packing) 550.000 g
Custom tariff number 84714100

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback