Touch panel - TP 5150S - 2403106

Touch panel with 38.1 cm/15" TFT-Display (Analog resistive (polyester)), 1024 x 768 Pixel (XGA), 16.2 million colors, Intel® Atom™ N455 1.66 GHz, 4x USB 2.0, 1x COM (RS-232/422/485), 2x COM (RS-232), 2x Ethernet (10/100/1000 Mbps), RJ45, Windows® Embedded Compact 7 and User software: Visu+ / AX OPC Server. (Bus system: without)

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • IP65 degree of protection (front) IP20 degree of protection (back)
  • LCD display with resistive touch screen
  • Energy-efficient Intel® ATOM™ processors
  • Three COM ports
  • Fanless design
  • Visu+ RT and AX OPC server integrated as standard in all devices

Key Commercial Data

Orderkey 2403106
Packing unit 1 pc
Note Made to Order (non-returnable)
GTIN 4055626247915
Weight per Piece (excluding packing) 0.000 g
Custom tariff number 84714100

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback