Software - PC WORX UA SERVER-PLC 80 - 2402686

OPC UA server for communication with a maximum of 200 controllers

Price:

Overview

Technical data

Downloads

Product Description

The PC WORX UA SERVER provides the variables of controllers that have been programmed with PC Worx to all OPC UA clients. All variables are mapped in the server according to the PLCopen profile. The variable names are automatically synchronized from the current project. The server supports all security profiles via the binary profile, thereby enabling all access to be regulated.
A user-friendly configurator guides you through the configuration of controllers and security settings. Diagnostic information regarding active communication can also be displayed from another computer using the configurator.

Your advantages

  • Standardized access according to the PLCopen information model for IEC 61131-3
  • Detailed diagnostic features
  • Direct access to all data types, arrays, and complex structures supported by PC Worx.
  • Transparent access to redundant controllers
  • Safety configuration with support from tools
Logo

Key Commercial Data

Orderkey 2402686
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 452 (C-8-2015)
GTIN 4055626119434
Weight per Piece (excluding packing) 63.600 g
Custom tariff number 49119900