Panel PC - TP057GTV/900330005 S00075 - 2400684

Similar figure

Panel PC with 14.5 cm/5.7" TFT active-Display (Analog resistive (polyester)), 640 x 480 Pixel (VGA), 262144 colors, AMD® Embedded G-Series (T40E), 2x 1.0 GHz, 4x USB Host 2.0, 2x Ethernet (10/100/1000 Mbps), RJ45, Windows® Embedded Standard 7 and User software: Open platform. (Bus system: without)

Price:

Overview

Technical data

Accessories

Downloads

Key Commercial Data

Orderkey 2400684
Packing unit 1 pc
Note Made to Order (non-returnable)
GTIN 4055626109299
Weight per Piece (excluding packing) 900.000 g
Custom tariff number 84714100

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2016

Innovations for your success – experience them now.

HIGHLIGHTS 2016 – innovations for your success
Discover the HIGHLIGHTS

mGuard Cyber Security on Twitter

Follow us! Get the latest information about cyber security, remote services, and much more.

mGuard Cyber Security on Twitter
mGuard Cyber Security on Twitter
  • Create PDF
  • Recommend
  • Feedback