Key panel - BT21AM/742060 S00001 - 2400635

Key panel with 14.5 cm/5.7" FSTN-Display (without), 320 x 240 Pixel (QVGA), 5 grayscales, ARM9, 200 MHz, 2x USB host 2.0, 1 x Ethernet (10/100 Mbps), RJ45, Windows CE 5.0 and User software: TSvisRT. (Bus system: CAN)

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Key Commercial Data

Orderkey 2400635
Packing unit 1 pc
Note Made to Order (non-returnable)
GTIN 4055626098241
Weight per Piece (excluding packing) 680.000 g
Custom tariff number 84714100

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2016

Innovations for your success – experience them now.

HIGHLIGHTS 2016 – innovations for your success
Discover the HIGHLIGHTS

mGuard Cyber Security on Twitter

Follow us! Get the latest information about cyber security, remote services, and much more.

mGuard Cyber Security on Twitter
mGuard Cyber Security on Twitter
  • Create PDF
  • Feedback