Key panel - BT05AM/782050 S00001 - 2400610

Similar figure

Key panel with 7.6 cm/3" FSTN-display (without),  160 x 80 Pixel,  5 grayscales , ARM9, 200 MHz,  2x USB host 2.0,  1x COM (RS-232/485),  1 x Ethernet (10/100 Mbps), RJ45,  Windows CE 5.0 and user software: TSvisRT. (bus system: without)

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Key Commercial Data

Orderkey 2400610
Packing unit 1 pc
Note Made to Order (non-returnable)
GTIN 4055626098470
Weight per Piece (excluding packing) 500.000 g
Custom tariff number 84714100

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2017

Solutions for the digital future – experience them now.

HIGHLIGHTS 2017 from Phoenix Contact
Discover the HIGHLIGHTS

Safe Energy Control Technology

Surge protection with maximum performance and long service life.

Safe Energy Control Technology
Further information
  • Create PDF
  • Recommend
  • Feedback